Outdoor solutions for electromobility

Intelligent and reliable recharging

Secure protection for your charging systems

Outdoor enclosures for charging infrastructure

Electromobility is the key to worldwide climate-friendly mobility. An important prerequisite for e-mobility is a widespread charging infrastructure. Charging stations must be optimally protected against corrosion, vandalism and the elements.

A broad portfolio of enclosure, climate control and power distribution solutions makes Rittal your ideal partner when setting up a reliable and high-performance charging infrastructure.
Configurable outdoor solutions are available as standard products and can be supplied within 24 hours.

 That ensures the continued reliability of all your applications, including

  • DC charging stations
  • Full charging infrastructures (references: Tritium and SBRS GmbH)

Charging components for electric vehicles depend on first-class protection against corrosion, vandalism and the elements. Only then can a simple charging process be guaranteed at all times. Rittal’s robust frame system offers ample space for the load management and power electronics. Infrastructure enclosures must also display extremely high stability due to the heavy components.

Given the typical proximity of infrastructure to homes, shops and businesses, elelectromagnetic compatibility (EMC) plays a similarly important role. Challenges which you master with ease with Rittal outdoor solutions.

Environment 1 to 4 

From Indoor Advanced Protection to Outdoor Extreme

Charging systems are installed in the most varied locations – from protected environments such as multi-storey parking facilities, to public areas such as motorway services and open car parks where unauthorised access is possible at any time. Rittal offers you a matching solution for every environment – all from a single supplier.

Typical solutions for charging infrastructure

Outdoor

CS Toptec

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.

Enclosures

Enclosure systems

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX 25 large enclosure...

Enclosures

Wall-mounted enclosures

Compact enclosure solutions offer exceptional versatility for controller applications with moderate space requirements. Depending on the variant, they meet the highest levels of corrosion protection and a maximum protection category of IP 66....

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...