Outdoor solutions for energy storage

Smart, sustainable energy storage systems

Stable energy supplies – everywhere and at all times

Outdoor enclosures for energy storage systems

The ever higher proportion of renewable energies in the power supply mix, accompanied by a rapid increase in the number of consumers such as electric vehicles, is making energy storage systems increasingly important.

Rittal outdoor enclosures provide optimum protection for your battery systems. Individually configurable outdoor solutions are available as standard products and can be supplied within 24 hours.

That ensures the continued reliability of all your applications, for example

  • for self-consumption optimisation
  • for load peak shaving
  • for charging station control

Energy storage systems must be optimally protected against vandalism and the elements. Only then is trouble-free operation guaranteed. Rittal offers an ideal solution for every storage application. Together with partners and customers, Rittal designs central infrastructure elements with the necessary system-tested components.

Environment 1 to 3

Von Indoor Advanced Protection to Outdoor Advanced

Energy storage systems are installed in the most varied locations. A multi-storey car park, for example, offers protection in accordance with installation environment 1. As part of a solar farm, on the other hand, storage systems are deployed in less protected environments of the categories Outdoor Light or Outdoor Advanced. Rittal caters for your individual requirements with a range of solutions using different materials and with different levels of protection against corrosion and unauthorised access – safe and secure, in every environment.

Typical solutions for energy storage systems

Outdoor

CS Toptec

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.

Enclosures

Enclosure systems

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX 25 large enclosure...

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...

Outdoor climate control

Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW

Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide...