Water industry

Protection for critical infrastructure

Perfect protection for critical infrastructures

Outdoor enclosure solutions for the water industry

Water catchment and treatment, waste disposal and the circular economy are topics of global relevance. If downtimes are to be avoided, the electrical equipment must be afforded first-class protection – especially in outdoor environments.

Digitalisation has established the prerequisites for intelligent water management, and that in turn calls for numerous outdoor measuring and control systems, for example:

  • for flow rate measurements
  • for analysis of the water quality
  • for the treatment of waste water with ozone

At Rittal, you will quickly identify a suitable combination of enclosure and climate control system for your specific needs – all based on standard products.

As operational readiness is a matter of system-relevant importance, Rittal places a particular focus on the high durability of all components. Selection of the most suitable material, top quality and flawless manufacturing ensure that your equipment is protected reliably and permanently against all external influences.

For all Rittal solutions, special importance is attached to the resistance to aggressive chemicals such as chlorine, because appropriate corrosion protection is the only way to guarantee a long service life.

Environment 3

Environment 3

Outdoor Advanced

Many outdoor applications in water management, waste disposal and the circular economy can be assigned to installation environment 3. A foundation acts as a barrier to dampness from below and lends the necessary stability to withstand high winds. An inclined roof, for example, protects enclosures against rain, standing water and other contamination from above.

Typical solutions

Outdoor

CS Toptec

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.

Plastic enclosures AX

Plastic enclosures AX

AX plastic enclosures, optionally with or without viewing panel, are ideally suited to applications in the outdoor sector. Numerous mounting bosses inside the enclosure allow individual interior configuration on a 25 mm pitch pattern, e.g. with punched...

Outdoor climate control

Hose-proof hood to increase the protection category

Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.

Outdoor climate control

Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW

Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide...

Heaters

Enclosure heater without fan

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits....

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...