Enclosure systems

VX SE free-standing enclosure system

Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths from 600 to 1800 mm and enclosures with 300 mm depth for applications in facility management. Efficiency is enhanced, as the side panels no longer need to be fitted and large enclosure widths replace small bayed suites.

VX SE free-standing enclosure system

VX SE free-standing enclosure system

Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. VX SE may be system-compatibly extended using VX25 accessories....

VX SE free-standing enclosure system

VX SE free-standing enclosure system IP 66/NEMA 4

Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is...

VX SE free-standing enclosure system

VX SE free-standing enclosure system Stainless steel

Free-standing stainless steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure...

VX SE free-standing enclosure system

VX SE free-standing enclosure system IP 66/NEMA 4X

Free-standing stainless steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is...