HD keyboard support

Article number: HD 4000.072

To support standard keyboards, including water drain hole.

Article number:
HD 4000.072
Product description
To support standard keyboards, including water drain hole.
Material
Stainless steel 1.4301 (AISI 304)
Supply includes
Spacer support to the enclosure
Dimensions
Width: 573 mm
Depth: 250 mm
Contact surface
Width: 570 mm
Depth: 190 mm
Packs of
1 pc(s).
Customs tariff number
73269098
EAN
4028177709713
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
HD Support for Keyboards, WD: 573x250 mm
Data sheets
Technical system catalogue