CS Toptec project solution

Article number: CS 9774.005

This product is used in infrastructure and telecommunications projects. Please contact your sales representative for further information.

Article number:
CS 9774.005
Design
for baying
Product description
This product is used in infrastructure and telecommunications projects. Please contact your sales representative for further information.
Benefits
TS 8 frame – Identical system platform in the outdoor sector as for IE or IT free-standing enclosures
Weather canopy – With projection on all sides
Chimney effect of the twin-walled structure – Reduces the influence of sunlight
Mounting benefit – Open frame structure means fast configuration, also applies to bayed variants
Material
Base frame: Stainless steel
Enclosure panels: Aluminium
Rain canopy: Aluminium
Surface finish
Powder-coated
UV-resistant pure polyester
Supply includes
Double-walled outdoor enclosure, fully preconfigured
Enclosure frame with 25 mm system punchings in the roof and base frame plus vertical sections with two mounting levels
Options
Selectable options depending on the project
Dimensions
Side door
Rear door
Climate control
Note
Extended delivery times.
Basic material
Aluminium
Packs of
1 pc(s).
ETIM 7.0
EC000331
ECLASS 8.0
27180101
Documentation
Further information