Vario rack-mounted fans for 482.6 mm (19") Air throughput 320 – 480 m³/h

Article number: SK 3352.024

Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots. Guide frame ensures easy maintenance of the fan.

Article number:
SK 3352.024
Product description
Rack-mounted fan for direct installation in the 482.6 mm (19") level. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.
Benefits
Guide frame ensures easy maintenance and replacement of the fans
Colour
RAL 7035
Supply includes
Fully wired unit ready for connection
Terminal strip and assembly parts
Air throughput (unimpeded air flow)
480 m³/h
Note on Model No.
Extended delivery times.
Rated operating voltage
24 V (DC)
Rated current max.
With DC: 0.74 A
Pre-fuse
Miniature circuit-breaker/fuse: 6 A
Dimensions
Width: 482.6 mm
Height: 44 mm
Depth: 200 mm
Distance between axes of fans
105 mm
No. of fans
3
Noise level
With DC: 51 dB(A)
Operating temperature range
-10 °C...55 °C
Packs of
1 pc(s).
Weight/pack
1.84 kg
Customs tariff number
84145915
EAN
4028177041639
ETIM 7.0
EC000320
ECLASS 8.0
27180716
Product description
SK rack-mounted fan Vario, for 482.6 mm (19"), 24 V (DC), WHD: 482.6 x 44 x 200 mm
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue