Overflow valve
Article number: SK 3301.920
Pressostat for use in the water cycle between the recooling system and the air/water heat exchanger. It prevents an increase in pump pressure in the recooling system against the closed magnetic valve of the air/water heat exchanger outside of the cooling cycle.
- Article number:
- SK 3301.920
- Product description
- Pressostat for use in the water cycle between the recooling system and the air/water heat exchanger. It prevents an increase in pump pressure in the recooling system against the closed magnetic valve of the air/water heat exchanger outside of the cooling cycle.
- Material
- Brass
- Valve design
- 1" bypass valve
- OUT_PRESSURE_ADJUSTMENT_RANGE
- 2 ‐ 12 bar
- Packs of
- 1 pc(s).
- Weight/pack
- 1.02 kg
- Customs tariff number
- 84818073
- EAN
- 4028177448643
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Bypass valve 1", for use with recooling systems and air/water heat exchangers, 2-12 bar, presetting 3 bar
- Certificates
- EAC