Cover section

Article number: SV 9609.000

May be cut to length individually, for clip-on mounting onto the Mini-PLS base tray section.

Article number:
SV 9609.000
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Length
500 mm
To fit busbar system
Mini-PLS
Dimensions
Length: 500 mm
Packs of
1 pc(s).
Weight/pack
0.6 kg
Customs tariff number
85472000
EAN
4028177140684
ETIM 7.0
EC000775
ECLASS 8.0
27142414
Product description
SV Mini-PLS cover section, L: 500 mm
Approvals
UR + C-UR (recognized)
Rittal Mini-PLS cover section
May be cut to length individually,
for clip-on mounting onto the Mini-PLS
base tray section.
Length: 500 mm
Material: thermally modified hard PVC
Continuous operating temperature:
max. 100 °C
Fire protection: UL 94-VO