The indicated successor item is suitable for the enclosure systems AX and AX IT: 2449010
- Article number:
- SZ 5001.000
- Material
- Die-cast zinc
- Colour
- RAL 9011/9006
- Supply includes
- Assembly parts
- Door opening angle
- 180°
- Note
- The protection category of the enclosure may be reduced.
- The doors must be hinged on the same side when enclosures are bayed.
- Suitable for door variant
- Standard door
- To fit enclosure type
- CM
- Packs of
- 3 pc(s).
- Weight/pack
- 0.3 kg
- Customs tariff number
- 79070000
- EAN
- 4028177503878
- ETIM 7.0
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- CM 180° hinge, for CM, standard door, RAL 9011/9006
- Documentation
- Instructions