- Article number:
- VX 5301.344
- Product description
- Multi-piece gland plate set consisting of solid base plate modules and a sliding panel for cable entry. The solid gland plate module, depth 237.5 mm, may optionally be exchanged for gland plate module variants for cable entry.
- Benefits
- The sequence of individual modules may be freely selected
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Gland plate set
Sealing tape
Assembly parts
2 gland plate modules, solid, depth: 237.5 mm
1 gland plate module, solid, depth: 275 mm
1 sliding panel, depth: 115 mm
- To fit
- Enclosure type: VX IT
Width: = 800 mm
Depth: = 1,000 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 7.96 kg
- Customs tariff number
- 94039910
- EAN
- 4028177950962
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX IT gland plate module, multi-piece, solid, for width 800 mm, W x D 800 x 1000 mm, sheet steel