CMC III power pack for PU, PU Compact, LED light strip, door control module

Article no.: DK 7320435

CMC III power pack for use across multiple voltage ranges.

Article no.:
DK 7320435
Product description
The power pack is specifically tailored to the CMC III design and may be positioned in a mounting unit. As well as a special connector for the CMC III Processing Unit/Compact, there are also two further terminals available as 24 V outputs.
Output current (max.)
1.3 A
Suitable for CMC
CMC III Processing Unit
CMC III Processing Unit Compact
Dimensions
Width: 138 mm
Height: 40 mm
Depth: 144 mm
Output voltage
Output voltage: 24 V DC
Packs of
1 pc(s).
Net weight
0.52 kg
Gross weight
0.605 kg
Customs tariff number
85043121
EAN
4028177367333
ETIM 9
EC002627
ECLASS 8.0
27189253
Declarations
Declaration of conformity
Power pack 48 V DC / 24 V DC for PU

This 48 V DC power pack is required to
supply the processing unit II with power.
It requires an IEC connection cable to
supply the voltage.

Primary range: 48 V DC, via terminal block
Secondary range: 24 Volt DC, 0,6 A;
Output cable 1.65 m

Fastening with top hat rail ( EN 50022 )

Packs of 1.