Wall-mounted cooling units with Basic controller

Article number: SK 3305.130

Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.

Article number:
SK 3305.130
Material
Sheet steel
Supply includes
Fully wired ready for connection
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1,500 W
Cooling output L35 L35/60 Hz: 1,510 W
Cooling output L35 L50/50 Hz: 850 W
Cooling output L35 L50/60 Hz: 1,020 W
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 5.6 A
At 60 Hz: 6.2 A
Start-up current max.
At 50 Hz: 22 A
At 60 Hz: 24 A
Air throughput (unimpeded air flow)
External circuit: 900 m³/h
Internal circuit: 800 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.8
Design
wall-mounted
Dimensions
Width: 400 mm
Height: 950 mm
Depth: 260 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.6 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 0.86 t
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
20 °C...55 °C
Setting range
30 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 850 W
Power consumption L35 L35/60 Hz: 1,000 W
Power consumption L35 L50/50 Hz: 1,000 W
Power consumption L35 L50/60 Hz: 1,160 W
Pre-fuse
Miniature circuit-breaker/fuse: 16...16 A
Packs of
1 pc(s).
EAN
4028177560208
ECLASS 8.0
27180704
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions