Milling

Perforex MT S accessories

Accessories to match Perforex Milling Terminals MT S.

Perforex MT S accessories

Performance package

Performance pack for optimised workpiece machining on the Perforex machining centre BC and Perforex Milling Terminal MT S.

Perforex MT S accessories

Tool mounting aid

Mounting aid for replacing and calibrating tools such as drill bits, milling cutters and thread tappers. To fit SK30 tool holders.

Perforex MT S accessories

Magnetic rod

Magnetic wand with scraper ring to collect magnetic swarf. Ideal for convenient machine cleaning, even in inaccessible places.

Perforex MT S accessories

Deburring blade

Suitable for universal use, for deburring holes and edges. Blades coated and brushed on both sides for long-lasting cutting results.

Perforex MT S accessories

Collet, drills

Elastic clamping jaws to accommodate the drill bits and milling cutters for Perforex machining centres BC and Perforex Milling Terminal MT.

Perforex MT S accessories

Collet, taps

The elastic clamping jaws accommodate the drill bits for Perforex machining centres BC and Perforex milling terminals MT.

Perforex MT S accessories

Milling cutter extension with collet

Extension for standard 6 mm milling cutters with FRX-16 mm clamping jaw.

Perforex MT S accessories

Machine thread tap set

Tool kit for making tapped holes.

Perforex MT S accessories

Circular thread milling tool set

For milling metric threads of all sizes. Additional tool for Perforex machining centres BC and Perforex milling terminals MT.

Perforex MT S accessories

Aluminium/plastic milling tool set

Milling tool set for machining with Perforex machining centres BC and Perforex milling terminals MT.

Perforex MT S accessories

Tool holder

To accommodate milling cutters, drill bits and other tools when machining panels and enclosures on Perforex machining centres BC and Perforex milling terminals MT.

Perforex MT S accessories

Side cutter

For copper and aluminium conductors.

Perforex MT S accessories

Adjustable holder

Holder for the minimal quantity lubrication nozzle for the milling cutter extension.

Perforex MT S accessories

Busbar clamper

The simple solution for clamping copper bars/busbars on Perforex BC machining centres BC and Perforex milling terminals MT.

Perforex MT S accessories

Clamping frame

Parallel machining of enclosures in the cube machining zone of Perforex machining centres BC and Perforex milling terminals MT for shorter setup times and enhanced productivity.

Perforex MT S accessories

Numbering kit for tool magazine

Labelling kit 1-21 for grippers on the tool magazine for Perforex machining centres BC and Perforex milling terminals MT.

Perforex MT S accessories

Compressed air pistol set

Pre-assembled compressed air pistol set with holder to fit the fence system of Perforex milling terminals MT.

Perforex MT S accessories

Multiple side roll RLL 4115

Guide roller for the plate of Perforex BC machining centres.

Perforex MT S accessories

Z rails for Perforex

Z rails for Perforex cam clamps.

Perforex MT S accessories

Special oil for Perforex machining centres BC

Special oil for gear lubrication in Perforex machining centres BC.

Perforex MT S accessories

Accessories pegboard for Perforex MT

The accessories pegboard is a storage and sorting system for tools and consumables, and may be used directly on the Perforex Milling Terminal MT.

Perforex MT S accessories

Vacuum clamping system

The vacuum clamping system is an additional clamping device when processing workpieces on the Perforex BC machining centre and Perforex MT milling terminal.