Support arm, height-adjustable for support arm systems CP 120

Article no.: CP 6510210

Offers enhanced ergonomics

Article no.:
CP 6510210
Product description
Offers enhanced ergonomics thanks to adjustment range for tall and short operators, for seated and standing work adjustable to up to 800 mm as required via an adjustment screw at the front of the support arm. Clip-off plastic panels for access to integral cable routing.
Benefits
Precise coordination of the compression spring to the enclosure weight via an adjusting screw at the rear of the support arm
Complete functional reliability – if the compression spring breaks, the arm will remain in position
Tilting angle of the mounted enclosure is identical in every height position
Colour
RAL 9006
Supply includes
Assembly parts
Length
962 mm
Installation options
Maximum cross-section for cable entry 8 x 15 mm
Note on Model No.
Weight range applies to configured enclosure and vertical support section.
Dimensions
Length: 962 mm
Load capacity
10 kg...20 kg
Packs of
1 pc(s).
Net weight
7.574 kg
Gross weight
7.973 kg
Customs tariff number
73269098
EAN
4028177331952
ECLASS 8.0
27189263
Product description
CP Support arm, height-adjustable, for support arm system CP 120, L: 962 mm, for weight range 10-20 kg
Declarations
Manufacturer's declaration
Documentation
Instructions
Support arm, height adjustable for support arm systems CP 120
Support arm, height adjustable offers enhanced ergonomics thanks
to Adjustment range, for tall and short operators, for seated
and standing work. Adjustable to a maximum of 800 mm as required
via an adjusting screw at the front of the support arm. Complete
functional reliability - if the compression spring breaks, the
arm will remain in position. Clip-off plastic panels for access
to integral cable routing. Tilting angle of the mounted
enclosure is identical in every height position.

Weight/pack: 8 kg
Weight range: 10 - 20 kg
Weight range applies to configured enclosure and vertical
support section.
Colour: RAL 9006
Lenght: 962 mm
Model No: 6510210
producer: Rittal GmbH & Co. KG