Shunting ring, plastic

Article no.: DK 7228035

For flexible cable routing, two materials, three size variants, mounting on the 482.6 mm (19˝) enclosure and swing frame section, on patch panels, on the Data Rack and all components on a 25 mm DIN pitch pattern.

Article no.:
DK 7228035
Design
Polycarbonate: Variable mounting. With 45° attachment, the cable shunting ring may be attached to a 1 U panel.
Product description
For flexible cable routing, in two materials and three size variants. Option of mounting on the 482.6 mm (19″) enclosure and swing frame section of the data distributor, on all patch panels, on the Rittal Data Rack and all components on a 25 mm DIN pitch pattern.
Material
Polycarbonate
Colour
RAL 7035
Dimensions
Height: 50 mm
Depth: 95 mm
To fit
Width: 482.6 mm
Suitable for width
482.6 mm
Packs of
10 pc(s).
Net weight
0.23 kg
Gross weight
0.291 kg
Customs tariff number
39269097
EAN
4028177167032
ECLASS 8.0
27400604
Shunting ring, plastic
for flexible cable routing in the network enclosure.

Option of mounting to the 482.6 mm (19 inch) enclosure
and swing frame profile of the data distributor,
to the system strips of FM distribution enclosures,
to all patch panels, to the Rittal Data Rack and all
components on a 25 mm DIN pitch pattern.

Material: Polycarbonate
Colour: RAL 7035
Dimensions: 95 x 50 mm