Mounting angles, metric for TS 8

Article no.: DK 7831631

L-shaped mounting angles to accommodate metric assemblies and components.

Article no.:
DK 7831631
Product description
The L-shaped mounting angles accommodate metric assemblies and components. Depending on the installation kit, mounting dimensions 465 mm and 515 mm can be configured.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Height: 76 SU
To fit
Enclosure type: TS 8
Height: 2,000 mm
Packs of
2 pc(s).
Net weight
5.054 kg
Gross weight
5.32 kg
Customs tariff number
73269098
EAN
4028177289499
ECLASS 8.0
27189261
Data sheets
Technical details
Metric mounting angles for ISP/ASP server rack, SU 76

Material: Sheet steel, zinc-plated, passivated