Slide rail, 1 U, depth-variable for server and network racks with two 482.6 mm (19") mounting levels and TE, L-shaped mounting angles

Article no.: DK 7063883

For TE, 482.6 mm (19˝) mounting frame, L-shaped mounting angles, pull-out.

Article no.:
DK 7063883
Product description
The slide rail is pulled out to the required length and secured between the front and rear mounting level. Rear location lugs and front screw-fastening enable convenient one-man assembly. The mounting component to be integrated is inserted horizontally onto the slide rail and optionally secured to the mounting level via its attachment slots.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Note
The super-slimline design of the slide rail allows it to be used in most integration cases for 482.6 mm (19") mounting components. Because it is secured to the standardised mounting level, it is manufacturer-independent. The slide rail slightly reduces the installation space below the slide rail so that the U below it is only available for limited use.
Load capacity (static)
80 kg
Contact surface
Width: 50 mm
Length
590: 930 mm
Packs of
2 pc(s).
Net weight
3.25 kg
Customs tariff number
73269098
EAN
4028177517783
ECLASS 8.0
27189261
Slide rail, depth-adjustable,
590 . 930 mm extension, capacity 80 kg

Slide rail, depth-adjustable, 590 . 930 mm extension.
For direct attachment to the 482.6 mm (19.) system
punchings.
2 slide rails, including assembly parts
Load capacity: 80 kg, static.
Material: sheet steel, zinc-plated, passivated