- Article no.:
- SV 9665913
- Applications
- For enclosures without roof plate and in exchange for the standard roof in other TS enclosures.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Number of required cable entry glands
- 6
- To fit
- Enclosure type: TS
Width: = 850 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 5.083 kg
- Gross weight
- 5.35 kg
- Customs tariff number
- 73269098
- EAN
- 4028177525849
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182405
- Product description
-
SV Roof plate, WD: 850x600 mm, for TS, for cable entry gland