Cart

The new TopTherm fan-and-filter units from Rittal have arrived! – The switch brings tangible benefits!

slide left slide right


The new range of Rittal fan-and-filter units!

Why switching is worth it:

  • Faster – thanks to assembly without tools
    Simplify your assembly work and save valuable time by eliminating the use for tools for key tasks: Mounting on the enclosure, reversal of the air flow direction, electrical connection and fast filter mat replacement.
  • Better – thanks to the innovative diagonal fan technology
    The pressure stability of the diagonal fans promises greater energy efficiency and a more constant air throughput – that is even more effective in helping to prevent hot spots.
  • Worldwide – thanks to global compatibility with the existing product range
    We are making the switch as simple as possible by preserving all existing throughput ratings and installation dimensions.

Tool-free assembly

  • Straightforward assembly, exchange and maintenance with no need for tools of any kind
  • Simple reversal of the air flow direction by turning the fan module
  • Individual positioning of the power connection
  • Spring clamp terminals for electrical connection without tools
  • Latch on louvred grille for fast filter mat replacement without tools

Efficient technology

  • Air throughput from 20 to 700 m³/h
  • New diagonal fan technology for greater pressure stability and constant air flows in use, even with a contaminated filter mat
  • Minimum installation depth
  • Flow-optimised air routing
  • Extended service life of filter mats and thus longer maintenance intervals

 

Air routing

  • Intelligent symbiosis of radial and axial fan technology
  • Air flow spreads diagonally from the fan, promoting a more even air distribution in the enclosure

The switch brings tangible benefits!

Switch to the new generation
by the end of 2011.

NEW

  • New technology
  • New model numbers



Unchanged

  • Same cut-out dimensions
  • Same throughput ratings
  • Same prices

TopTherm fan-and-filter units More pressure. Higher air flow rates.

Simple transition for every performance class:

Output class m3h20/.2555/66105/120
Cut-out dimensions (old = new)92 x 92124 x 124177 x 177
24 Vnew3237.1243238.1243239.124
old3321.0273322.0273323.027
230 Vnew3237.1003238.1003239.100
old3321.1073322.1073323.107
115 Vnew3237.1103238.1103239.110
old3321.1173322.1173323.117
400 Vnew---
old---
EMC fan-and-filter unit, 230 Vnew3237.6003238.6003239.600
old3321.6073322.6073323.607
Outlet filternew3237.2003238.2003239.200
old3321.2073322.2073323.207
EMC outlet filternew3237.0603238.0603239.060
old3321.2673322.2673323.267
Hose-proof hoodnew3237.0803238.0803239.080
old3321.8003322.8003323.800
Blanking covernew3237.0203238.0203239.020
old---
Standard filter matnew3321.7003322.7003171.100
old3321.7003322.7003171.100
Fine filter mat (IP 55)new-3238.0553181.100
old--3181.100
EMC filter mat (IP 54)new3237.0663238.0663239.066
old---

Your “key” to individual product replacement

Output class m3/h180/160230/250550/600700/770900
Cut-out224 x 224292 x 292
new3240.1243241.124---
old3324.0273325.027---
new3240.1003241.1003243.1003244.1003245.500
old3324.1073325.1073326.1073327.107-
new3240.1103241.1103243.1103244.1103245.510
old3324.1173325.1173326.1173327.117-
new---3244.140-
old---3327.147-
new3240.6003241.6003243.6003244.6003245.600
old3324.6073325.6073326.6073327.607-
new3240.2003243.200
old3325.2073326.207-
new3240.0603243.060
old3325.2673326.267-
new3240.0803243.0803245.080
old3324.8003326.800-
new3240.0203243.020
old-----
new3172.1003173.100
old3172.1003173.1003327.700-
new3182.1003183.100
old3182.1003183.100-
new3240.0663243.066
old--