Walls

Divider panels and partitions

One bayed enclosure suite may be sub-divided into individual functional zones with a divider panel or partition. In conjunction with lock systems, various authorisation concepts for enclosure suites may also be implemented. Divider panels for module plates are configured with commercially available connectors.

Divider panels and partitions

Divider panel for VX

For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal.

Divider panels and partitions

Divider panels for module plates, for VX

With cut-outs for the installation of module plates for connectors or for cable entry, and also for the entry of busbar systems and other installed equipment. All-round, double fold for stability and to hold the seal. The symmetry of the enclosure frame...

Divider panels and partitions

Module plates Solid

For sealing unused cut-outs. Easily machined for individual cut-outs.

Divider panels and partitions

Module plates for 16/24-pole connectors

With cut-outs to accommodate connectors. In addition to mounting on divider panels, module plates may also be attached to the 25 mm pitch pattern of the enclosure and to the rails of the VX/TS system.

Divider panels and partitions

Module plates for cable entry

For pre-assembled cable entry. Sealed, secure routing is achieved via adjustable angle brackets with inserted foam cable clamp strip. Fixed bracket, punched, for cable clamping.

Divider panels and partitions

Module plates with cable sleeve

For cables from Ø 10 to 65 mm. The flexible grommet adapts to the cable's bending radius.

Divider panels and partitions

Cover plate for connector cut-outs

Cover plate for connector cut-outs, for unused cut-outs.

Divider panels and partitions

Adaptor for connector cut-outs

For using connectors with varying numbers of poles.

Divider panels and partitions

Cover with door for VX

Cover with door to protect and finish off connectors or other installed equipment