Cart

System attachment

Model No. SV 9674.194

  Product Lifecycle  
Active
  • System attachment
    Product details

    For installing busbar supports.

    Folgendes Produkt wurde dem Warenkorb hinzugefügt:

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to cart

    * Pack of sale = 2 pc(s).

    + Product description

    Design: for use as vertical coupling set
    Applications: For installing busbar supports
    Material: Stainless steel
    To fit: Enclosure type: TS 8
    Depth: = 800 mm
    To fit busbar system: Flat-PLS 100
    Number of poles: 3-pole
    4-pole
    Centre-to-centre spacing of busbars: 165 mm
    Packs of: 2 pc(s).
    Weight/pack: 3.35 kg
    EAN: 4028177606470
    Customs tariff number: 73269098
    ETIM 7.0: EC001900
    ETIM 6.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    Product description: SV System attachment, for busbar support, SV 9676004/021 (Flat-PLS 100), 165 mm bar centre distance, for TS (D: 800 mm)

     System attachment

    Model No. SV 9674.194

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close