Cart

Compartment divider for RiLine busbar systems

Model No. SV 9673.454

  Product Lifecycle  
Active
  • Compartment divider for RiLine busbar systems
  • Compartment divider for RiLine busbar systems
  • Compartment divider for RiLine busbar systems
    Product details

    For the horizontal separation of compartments with integrated RiLine distribution busbar system.

    Folgendes Produkt wurde dem Warenkorb hinzugefügt:

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to cart

    * Pack of sale = 4 pc(s).

    + Also required

    + Product description

    Design: With louvres
    Description: For the horizontal separation of compartments with integral RiLine distribution busbar system. In combination with the side panel modules, this creates form separation in accordance with Form 3 or 4.
    Assembly instruction: 2 mounting brackets for compartment dividers are required for each installation.
    Material: Sheet steel, 1.25 mm
    Surface finish: Zinc-plated
    To fit: Width: = 600 mm
    Dimensions: Width: 506 mm
    Depth: 413 mm
    To fit compartments: with depth: 400 mm
    Position of the bar system in the compartment:
    Packs of: 4 pc(s).
    Weight/pack: 7.25 kg
    EAN: 4028177543416
    Customs tariff number: 73269098
    ETIM 7.0: EC002525
    ETIM 6.0: EC002525
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    Product description: SV Compartment divider, WT: 506x413 mm, for TS (W: 600 mm), with busbar gland

     Compartment divider for RiLine busbar systems

    Model No. SV 9673.454

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close