Cart

Support frame for DIN rail-mounted devices

Model No. SV 9674.764

  Product Lifecycle  
Passive
  • Support frame for DIN rail-mounted devices

    Discontinued article.

    Information on the discontinued articles
    Close
    Product details

    Support frame set for accepting DIN rail-mounted devices (e.g. MCBs).

    Folgendes Produkt wurde dem Warenkorb hinzugefügt:

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to cart

    * Pack of sale = 1 pc(s).

    + Also required

    + Product description

    Description: Support frame set for accepting DIN rail-mounted devices (e.g. MCBs). The support rails are fastened with two mounting brackets to the side panel modules for internal compartmentalisation. The cover is fastened to the support frame with knurled screws. In combination with compartment dividers, partial mounting plates and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
    Material: Support frame: Sheet steel, zinc-plated, passivated, 1.5 mm
    Cover: Sheet steel, spray finished, 1.5 mm
    Supply includes: Support rails
    2 mounting brackets
    1 cover with cut-out
    Assembly parts
    To fit: Width: = 600 mm
    To fit compartments: with height: 600 mm
    Size: Number of rows: 4
    Pitch units @ 18 mm per row: 24
    Packs of: 1 pc(s).
    Weight/pack: 7.55 kg
    EAN: 4028177543829
    Customs tariff number: 73269098
    ETIM 6.0: EC001900
    ETIM 5.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 7.0/7.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    eCl@ss 5.1/5.1.4: 27370302

    + Add accessories


     
     
     
     
     
     
     

     Support frame for DIN rail-mounted devices

    Model No. SV 9674.764

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close