This item will be discontinued on: Oct 31, 2021
This item is being replaced by:
8173245
- Article number:
- DK 7824.086
- Product description
- Simply locate from above. Lock with security lock no. 3524 E. Earthing bolt with contact track.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 side panels each with 4 security locks no. 3524 E
- To fit
- Enclosure type: TS
TS IT
Height: 800 mm
Depth: 600 mm - Packs of
- 2 pc(s).
- Weight/pack
- 13.7 kg
- Customs tariff number
- 94039910
- EAN
- 4028177232303
- ETIM 7.0
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- DK Side panel, WxH: 800x1200 mm, HxD: 800x600 mm, RAL 7035
- Documentation
- Instructions
Side panel, plug-type for DK-TS
Lockable side panel with 2 options:
Lockable by exchanging the lock for cam locks with
security inserts no. 3524 E.
Additional security is achieved via the option of
securing the side panel from inside. The side panels on
the frame section are screw-fastened from the inside
with securing brackets. The side panel can only be
opened in case of access via the front door.
The security standard corresponds to that of the
semi-cylinder fitted in the front door.
Plug-and-play attachment via simple plugging-in,
closing and locking. The 25 mm pitch pattern of holes
integrated within the vertical top hat rail offers
additional attachment options for installation or cable
routing components.
Material: 1.5 mm sheet steel
Surface finish: RAL 7035
For enclosure dimensions: H: 800 mm D: 600
Lockable side panel with 2 options:
Lockable by exchanging the lock for cam locks with
security inserts no. 3524 E.
Additional security is achieved via the option of
securing the side panel from inside. The side panels on
the frame section are screw-fastened from the inside
with securing brackets. The side panel can only be
opened in case of access via the front door.
The security standard corresponds to that of the
semi-cylinder fitted in the front door.
Plug-and-play attachment via simple plugging-in,
closing and locking. The 25 mm pitch pattern of holes
integrated within the vertical top hat rail offers
additional attachment options for installation or cable
routing components.
Material: 1.5 mm sheet steel
Surface finish: RAL 7035
For enclosure dimensions: H: 800 mm D: 600