Cart

Swivel handle for sheet steel door DK-TS

Model No. DK 7829.300

  Product Lifecycle  
Expired
  • Swivel handle for sheet steel door DK-TS

    Discontinued article.

    Information on the discontinued articles
    This item has been discontinued.
    Close
    Product details

    With lock insert, lock no. 3524 E. The use of semi-cylinders is not supported.

    + Product description

    Description: With lock insert, lock no. 3524 E. The use of semi-cylinders is not supported.
    Colour: RAL 7035
    Note: The swivel handle cannot be used in conjunction with 180° hinges (TS 7824.520).
    To fit: Enclosure type: DK-TS
    Dimensions: Length: 150 mm
    Packs of: 1 pc(s).
    Weight/pack: 0.46 kg
    EAN: 4028177242845
    Customs tariff number: 83024110
    ETIM 7.0: EC000327
    ETIM 6.0: EC000327
    eCl@ss 8.0/8.1: 27409217
    eCl@ss 6.0/6.1: 27189266

     
     
     
     
     
     
     

     Swivel handle for sheet steel door DK-TS

    Model No. DK 7829.300

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close