Compact enclosure HD, single-door

Article number: HD 1310600

Enclosure solution tailored to the requirements of the food and beverage industry. Roof angled forwards by 30°. Seal dyed blue to clearly distinguish it from foodstuffs

Article number:
HD 1310600
Design
Hygienic Design enclosure
Product modification
From June 2020, the compact enclosure HD, single-door, comes with the new compact enclosure AX mounting plate.
Material
Enclosure and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Seal: Blue, dyed (RAL 5010)
Supply includes
Enclosure of all-round solid construction
Door with inserted seal
Door hinged on the right, may be swapped to the left
Mounting plate
Dimensions
Width: 610 mm
Height, front: 650 mm
Height rear: 769 mm
Depth: 210 mm
Dimensions mounting plate (W x H)
550 mm x 575 mm
Door opening angle
125°
Number of locks
2
IK Code
IK08
Basic material
Stainless steel 1.4301 (AISI 304)
IP protection category to IEC 60 529
IP 66
IP X9
Protection category NEMA
NEMA 1
NEMA 3
NEMA 3X
NEMA 4
NEMA 4X
NEMA 12
NEMA 13
Type rating to 508A
Type 1
Type 3
Type 3X
Type 4
Type 4X
Type 12
Type 13
Packs of
1 pc(s).
Net weight
26.03 kg
Gross weight
28.45 kg
PCF per pack (cradle-to-gate)
85.63
Customs tariff number
94032080
EAN
4028177567610
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
HD Compact enclosure, WHD: 610x650(H1)x769(H2)x210 mm, Stainless steel 1.4301, with mounting plate, with hinged door and silicone seal
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Instructions
Safety instructions
White Paper
Data sheets
Technical details
Technical system catalogue
Housing:
Housing folded and welded from one piece,
closed all around, without additional gaps and dead spaces.
Enclosure including mounting plate.
Sloped roof integrated in the housing
angled forwards by 30 °.
Drip edge integrated in the roof
to protect the upper area of the door seal.
The distance between the drip edge and
the upper edge of the door allows safe cleaning.
Door:
Single-door with all-round 10 ° inclined edges,
Door hinge right, can be swapped to left. Hinges in
hygienic design within the sealing area of the door
One cam lock in hygienic design,
lock insert without depressions and gaps,
for quick and easy cleaning.
Door seal made of silicone,
in accordance with FDA guideline 21 CFR 177.2600
with a gap-free transition between door and enclosure,
free of undercuts and dead spaces.
Material:
Enclosure and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish:
Enclosure and door: Brushed, grain 400,
peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Seal: Blue, dyed (RAL 5010)
Protection classes and impact resistance:
Protection category IP to IEC 60 529: IP66, IPX9
Protection category to NEMA / Type Rating to UL 50E: 1, 3, 3X, 4, 4X, 1
IK-Code: IK08
Certificates:
UL, cUL
Accessories for a holistic hygienic installation:
HD wall spacers, HD levelling feet,
HD cable glands, HD cam lock
Dimensions enclosure (W x H (front) x H (rear) x D):
610 x 650 x 769 x 210 mm
Dimensions mounting plate (W x H): 550 x 575 mm
Model no.:1310.600
Manufacturer: Rittal GmbH & Co. KG