E-Box KX, sheet steel

Article number: KX 1574000

The small enclosure KX, E-Box KX (sheet steel), offers remarkable ease of assembly and flexibility when selecting lock systems.

Article number:
KX 1574000
Product description
The small enclosure KX, E-Box KX (sheet steel), offers remarkable ease of assembly and flexibility when selecting lock systems.
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with door
Mounting plate
Cam lock with 3 mm double-bit insert
180° hinge
Dimensions
Width: 200 mm
Height: 300 mm
Depth: 155 mm
Dimensions mounting plate (W x H)
175 mm x 285 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 4
NEMA 12
Type rating to 508A
Type 1
Type 3R
Type 4
Type 12
IK Code
IK08
Material thickness - enclosure
1.25 mm
Material thickness - door
1.25 mm
Material thickness of mounting plate
2 mm
Lock
Number of locks: 1
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
3.8 kg
Gross weight
3.984 kg
PCF per pack (cradle-to-gate)
33.24 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
84879059
EAN
4028177816602
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KX E-Box, WHD: 200x300x155 mm, sheet steel, with mounting plate, with door
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Certificates
Protection category
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (E-Box)

Enclosure with door:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket,
Door hinged on the right, with foamed-in PU seal,
with PE conductor connection in the enclosure and
via U-shaped bracket in the door,
for quick and easy earthing,
cam lock with 3 mm double-bit insert to DIN 43668,
with mounting plate.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Top hat rail, wall mounting bracket,
support rail, Mini-comfort handle, modular cable entry.
Material:
Enclosure, door: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4
Dimensions (W x H x D): 200x300x155 mm