Bus enclosures KX Stainless steel

Article number: KX 1586000

The stainless steel bus enclosure KX offers excellent accessibility with 180° hinges as standard, plus a high protection category of IP 66.

Article number:
KX 1586000
Product description
The stainless steel bus enclosure KX offers excellent accessibility with 180° hinges as standard, plus a high protection category of IP66.
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
Hinges: Die-cast zinc
Surface finish
Enclosure and cover: Brushed, grain 180
180° hinges: chrome-plated
Supply includes
Enclosure with cover
180° hinges
Quick-release fastener including plastic bushes
Dimensions
Width: 600 mm
Height: 200 mm
Depth: 120 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 4
NEMA 4X
NEMA 12
Type rating to 508A
Type 1
Type 3R
Type 4
Type 4X
Type 12
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
4.891 kg
Gross weight
4.894 kg
PCF per pack (cradle-to-gate)
18.49
Customs tariff number
84879059
EAN
4028177919129
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KX Bus enclosure, WHD: 600x200x120 mm, stainless steel 1.4301, with hinged lid, with quick-release fasteners
Approvals
Bureau Veritas
C-UL
DNV
Lloyds Register
Declarations
Declaration of conformity
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Product presentations
Safety instructions
Data sheets
Technical details
Enclosure (bus enclosure, stainless steel)

Enclosure with cover:
Stable stainless steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
rear panel with knockouts, lid hinged at bottom,
with all-round foamed-in PU seal,
with PE conductor connection in the enclosure,
earthing in the cover via bolt,
with quick-release fastener.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mounting plate, top hat rail,
wall mounting bracket,
mounting claw for second mounting level.
Material:
Enclosure, cover: Stainless steel 1.4301 (AISI 304)
Hinges: Die-cast zinc
Enclosure and cover surface finish:
Brushed, grain size 180
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 600x200x120 mm