E-Box KX Stainless steel

Article number: KX 1588000

The stainless steel E-Box KX provides user-friendly assembly as well as flexibility when choosing your lock system. The 180° hinges supplied as standard provide excellent accessibility to the enclosure interior.

Article number:
KX 1588000
Product description
The stainless steel E-Box KX provides user-friendly assembly as well as flexibility when choosing your lock system. The 180° hinges supplied as standard provide excellent accessibility to the enclosure interior.
Material
Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure and cover: Brushed, grain 180
Mounting plate: Zinc-plated
Supply includes
Mounting plate
Cam lock with 3 mm double-bit insert
Dimensions
Width: 380 mm
Height: 300 mm
Depth: 155 mm
Dimensions mounting plate (W x H)
365 mm x 275 mm
Protection category to IEC 60 529
IP 65
Type rating to 508A
Type 1
Type 3R
Type 3RX
Type 4
Type 4X
Type 12
Material thickness - enclosure
1.25 mm
Material thickness - door
1.25 mm
Lock
Number of locks: 1
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
6.4 kg
Gross weight
6.5 kg
PCF per pack (cradle-to-gate)
24.04
Customs tariff number
84879059
EAN
4028177919143
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KX E-Box, WHD: 380x300x155 mm, stainless steel 1.4301, with mounting plate, single-door, with cam lock
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Product presentations
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (E-Box, stainless steel)

Enclosure with door:
Stable stainless steel design,
body folded from a single piece and welded,
with protection channel all-round door opening,
with PE conductor connection in the enclosure,
solid rear panel with knockouts, door hinged on r/h side,
with foamed-in PU seal,
earthing in the door via bolt,
with cam lock with 3 mm double-bit insert to DIN 43668,
with mounting plate.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Top hat rail, wall mounting bracket,
Mini-comfort handle.
Material:
Enclosure, door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Brushed, grain size 180
Protection category to IEC 60 529: IP 65
Protection category to UL 508A: Type 4
Dimensions (W x H x D): 380x300x155 mm
Dimensions mounting plate (W x H): 365 x 275 mm