Wall mounting bracket for AX sheet steel, KX sheet steel, AX IT, EL

Article number: SZ 1590010

For the attachment of AX and KX sheet steel enclosures.

Article number:
SZ 1590010
Product description
For the attachment of AX and KX sheet steel enclosures.
Benefits
Screw-fastened directly from the rear with a self-tapping screw into the enclosure eyelet
Material
Sheet steel, zinc-plated
Supply includes
Assembly parts
Wall distance
10 mm
To fit
Enclosure type: AX sheet steel
KX sheet steel
AX wall-mounted enclosure, 3-part
Type rating to 508A
Type 1
Type 3R
Type 4
Type 12
Packs of
4 pc(s).
Net weight
0.132 kg
Gross weight
0.168 kg
PCF per pack (cradle-to-gate)
0.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83025000
EAN
4028177938045
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Wall mounting bracket, for AX and KX, sheet steel, wall distance: 10 mm
Approvals
DNV
UL + C-UL - FTTA
Documentation
Instructions
Load brochure