Cover hinge for terminal box KX

Article no.: KX 1592.200

The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out. To extend the door opening angle to 180°.

Article no.:
KX 1592.200
Product description
The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out.
Material
Die-cast zinc
Supply includes
Cover hinge
Stoppers
Assembly parts
Note
For a door opening angle of up to 180°
Packs of
6 pc(s).
Net weight
0.12 kg
Gross weight
0.155 kg
Customs tariff number
73182900
EAN
4028177938069
ETIM 9
EC001167
ETIM 8
EC001167
ECLASS 8.0
27409219
Product description
KX Cover hinge, for terminal boxes KX, die-cast zinc
Documentation
Info sheet