- Article number:
- AX 1594.010
- Product description
- For the attachment of AX and KX stainless steel enclosures.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- Assembly parts
- Wall distance
- 10 mm
- Note
- For hygiene reasons, and to retain the protection category, the stainless steel enclosures do not have any drilled holes for wall mounting.
- To fit
- Enclosure type: AX stainless steel
KX stainless steel
- Packs of
- 4 pc(s).
- Net weight
- 0.12 kg
- Gross weight
- 0.155 kg
- Customs tariff number
- 83025000
- EAN
- 4028177938083
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Wall mounting bracket, for AX and KX, stainless steel, wall distance: 10 mm