The universal assembly component for all situations where a distance from the mounting level is required.
- Article no.:
- SZ 2311225
- Product description
- The universal assembly component for all situations where a distance from the mounting level is required.
- Technical specifications
- With self-tapping thread for 4.5 mm dia. holes
- Material
- Hexagonal steel (SW8)
- Surface finish
- Zinc-plated
- Length
- 25 mm
- Assembly instruction
- Top-hat rails/cross rails, contact hazard protection covers, master switch trim panels, cable clamp rails etc. may be attached to the rear with metal screws 5.5 x 13
- Packs of
- 12 pc(s).
- Net weight
- 0.108 kg
- Gross weight
- 0.118 kg
- PCF per pack (cradle-to-gate)
- 0.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73181535
- EAN
- 4028177526815
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SZ Spacer, L: 25 mm
- Documentation
- Info sheet