Support rail TH 35/15 to EN 60 715

Article number: SZ 2318000

Length sized to the enclosure width

Article number:
SZ 2318000
Design
TH 35/15
Material
Sheet steel
Surface finish
Zinc-plated
Length support rail
487 mm
To fit
Enclosure type: AX
KX
AE
KL
Width: = 500 mm
Packs of
10 pc(s).
Net weight
3 kg
Gross weight
3.042 kg
PCF per pack (cradle-to-gate)
11.94 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177021082
ETIM 9
EC001285
ETIM 8
EC001285
ECLASS 8.0
27189234
Product description
SZ Support rail TH 35/15 to EN 60 715, for W: 500 mm, L: 487 mm
Declarations
PCF-declaration
Documentation
Safety instructions