Contact washers

Article number: SZ 2343000

Serrated, facilitate secure PE conductor connection.

Article number:
SZ 2343000
Product description
Serrated contact washers facilitate secure PE conductor connection.
Benefits
If fitted professionally, a conductive connection is created between the contact washer and the metal
Saves time by eliminating the manual removal of paint
Surface finish
Zinc-plated
For threads
M5
Packs of
100 pc(s).
Net weight
0.1 kg
Gross weight
0.101 kg
Customs tariff number
73182200
EAN
4028177021747
ETIM 9
EC000098
ETIM 8
EC000098
ECLASS 8.0
23090101
Product description
SZ Contact washer, size: M5