- Article no.:
- SM 2383.020
- Product description
- For mounting on the left/right, beneath the keyboard support. Latches home automatically, both when retracted and extended. With mounting holes for mouse holder 2382.000.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
Mousepad, stuck on with adhesive
- Packs of
- 1 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.274 kg
- PCF per pack (cradle-to-gate)
- 4.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177367661
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SM Support for mousepad, vertically hinged