- Article no.:
- SM 2384.010
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
- Surface finish
- Enclosure and cover: Brushed, grain 240
- Supply includes
- Enclosure with cover
Quick-release fastener including plastic bushes
- Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 100 mm
Height: 100 mm
Depth: 90 mm
- Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.25 mm
- Pitch pattern
- 60 mm
- Cut-outs (quantity x diameter)
- 1 x 22.5 mm
- Lock
- Lock version: Quick-release fastener including plastic bushes
Number of locks: 2
- Cable entry (quantity x diameter)
- 1
- No. of metric knockouts
- 1
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Net weight
- 0.68 kg
- Gross weight
- 0.72 kg
- Customs tariff number
- 94039910
- EAN
- 4028177529403
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
SM Switch housing, WHD: 100x100x90 mm, Stainless steel 1.4301, without mounting plate, 1 switch cut-out