Switch housings Stainless steel

Article no.: SM 2384040

Switch housing made from stainless steel 1.4301 (AISI 304) with switch cut-outs, diameter: 22.5 mm. Protection category IP 66.

Article no.:
SM 2384040
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
Surface finish
Enclosure and cover: Brushed, grain 240
Supply includes
Enclosure with cover
Quick-release fastener including plastic bushes
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 280 mm
Height: 100 mm
Depth: 90 mm
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Pitch pattern
60 mm
Cut-outs (quantity x diameter)
4 x 22.5 mm
Lock
Lock version: Quick-release fastener including plastic bushes
Number of locks: 4
Cable entry (quantity x diameter)
4
No. of metric knockouts
4
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
1.4 kg
Gross weight
1.501 kg
PCF per pack (cradle-to-gate)
5.1
Customs tariff number
84879090
EAN
4028177529441
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
SM Switch housing, WHD: 280x100x90 mm, Stainless steel 1.4301, without mounting plate, 4 switch cut-outs
Declarations
Declaration of conformity
Declaration of conformity UK
PCF-declaration
Documentation
Instructions
White Paper
Data sheets
Technical details