Rail for interior installation AX

Article number: AX 2394.350

For mounting in the enclosure, no machining required. Suitable for mounting on the sides and roof. Creates additional mounting space e.g. for VX punched section with mounting flange 23 x 64 mm, VX punched section with mounting flange 14 x 39 mm, enclosure lights, door-operated switch, door stay, VX cable clamp rails and support rails.

Order no.: PRO84663

Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Order no.: PRO14117

Support strip for VX, TS, VX SE, TP, AX

Order no.: PRO101464

Door stay for AX

Order no.: 2500.460

Door-operated switch for LED system light

Order no.: PRO64749

LED system light

Article number:
AX 2394.350
Product description
For mounting in the enclosure, no machining required. Suitable mounting on the side, base and roof using the locators integrated into the enclosure. Variable with 2 rows of system punchings, creates additional mounting space e.g. for: Punched section with mounting flange 14 x 39 mm, enclosure lights, door-operated switch, door stay, cable conduit holder.
Benefits
Modular system for AX
Compatibility with VX25 accessories
Installation without drilling saves time
Enclosure protection category is retained (no machining required)
Automatic potential equalisation
Enhanced load capacity and stability
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Rail for interior installation AX
Adaptor
Assembly parts
Note
For installing the LED system light, either VX punched sections with mounting flanges 23 x 64 mm or mounting bracket for interior installation will be required.
To fit
Enclosure type: AX
Depth: = 350 mm
Packs of
4 pc(s).
Net weight
1.3 kg
Gross weight
1.3 kg
Customs tariff number
73269098
EAN
4028177965713
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189234
Product description
Rail for interior installation in AX compact enclosure, for depth: 350 mm
Documentation
Further information
Instructions