Connector gland, small

Article number: SZ 2400300

For pre-assembled cables with connectors. For use with material thickness of up to 4 mm. Strain relief of the pre-assembled cables can be achieved with cable ties.

Article number:
SZ 2400300
Product description
For pre-assembled cables with connectors. For use with material thickness of up to 4 mm. Strain relief of the pre-assembled cables can be achieved with cable ties.
Material
Plastic
Colour
RAL 9005
Supply includes
Assembly parts
Cable entry
Number of cable entries: 2
Min. cable diameter: 6 mm
Max. cable diameter: 8 mm
IP protection category to IEC 60 529
IP 65 if installed correctly
For cable diameters
6 ‐ 8 mm
Packs of
1 pc(s).
Net weight
0.055 kg
Gross weight
0.063 kg
Customs tariff number
39269097
EAN
4028177267909
ETIM 9
EC000879
ETIM 8
EC000879
ECLASS 8.0
27069216
Product description
SZ Connector gland, small, for 2 cable ø 6-8 mm
Documentation
Instructions