Cable gland, polyamide

Article number: SZ 2411601

Integrated clamping membranes ensure reliable tightening and strain relief to protect the cables.

Article number:
SZ 2411601
Benefits
Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage.
Clamping membranes for even tightening and strain relief to protect the cables
Material
Polyamide 6
Seal: CR/NBR
Colour
RAL 7035
IP protection category to IEC 60 529
IP 68 (5 bar, 30 min)
Dimensions
Height: 22 mm
Thread
M12 x 1.5
Thread length
8 mm
Min. cable diameter
3 mm
Max. cable diameter
6.5 mm
Operating temperature range
-30 °C...100 °C
torque
1.8 Nm
Width across flats
15 mm
Dimensions
Thread: M12 x 1.5
Thread length: 8 mm
Type rating to 508A
Type 4X
Packs of
50 pc(s).
Net weight
0.05 kg
Gross weight
0.22 kg
Customs tariff number
39269097
EAN
4028177810013
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
SZ Cable gland, polyamide, size: M12x1,5, for cables ø 3-6.5 mm
Approvals
CSA + CSAus
UR
UR + C-UR (recognized)
VDE
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Info sheet
Data sheets
Data sheets