Cable gland, polyamide

Article no.: SZ 2411611

Integrated clamping membranes ensure reliable tightening and strain relief to protect the cables.

Article no.:
SZ 2411611
Benefits
Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage.
Clamping membranes for even tightening and strain relief to protect the cables
Material
Polyamide 6
Seal: CR/NBR
Colour
RAL 7035
IP protection category to IEC 60 529
IP 68 (5 bar, 30 min)
Dimensions
Height: 30 mm
Thread
M16 x 1.5
Thread length
10 mm
Min. cable diameter
5 mm
Max. cable diameter
10 mm
Operating temperature range
-30 °C...100 °C
torque
2.5 Nm
Width across flats
22 mm
Dimensions
Thread: M16 x 1.5
Thread length: 10 mm
Type rating to UL 50E
Type 4X
Packs of
50 pc(s).
Net weight
0.5 kg
Gross weight
0.546 kg
Customs tariff number
39269097
EAN
4028177810006
ETIM 9
EC000441
ETIM 8
EC000441
ECLASS 8.0
27149109
Product description
SZ Cable gland, polyamide, size: M16x1,5, for cables ø 5-10 mm
Approvals
CSA + CSAus
UR
UR + C-UR (recognized)
VDE
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Info sheet
Data sheets
Data sheets