Contact paint

Article number: SZ 2415000

Prevents the corrosion of conductive, unprotected contact points.

Article number:
SZ 2415000
Product description
Contact paint prevents the corrosion of conductive, unprotected contact points.
Contents
12 ml
Packs of
1 pc(s).
Net weight
0.025 kg
Gross weight
0.031 kg
Customs tariff number
32082090
EAN
4028177022645
ETIM 9
EC001899
ETIM 8
EC001899
ECLASS 8.0
27409253
Product description
SZ Contact paint
Data sheets
Safety data sheet