Wall mounting bracket for AX stainless steel, KX stainless steel

Article number: SZ 2433510

For the attachment of AX and KX stainless steel enclosures.

Article number:
SZ 2433510
Product description
For the attachment of AX and KX stainless steel enclosures.
Benefits
Simply suspend the wall-mounted bracket from a screw in the wall
Different mounting positions allow the wall mounting bracket to be tailored to local conditions on site.
If necessary, the support may be finished with a stylish cover cap
Material
Stainless steel 1.4404 (AISI 316L)
Supply includes
Wall mounting bracket
Cover cap
Assembly parts
Wall distance
20 mm
Note
For hygiene reasons, and to retain the protection category, the stainless steel enclosures do not have any drilled holes for wall mounting.
To fit
Enclosure type: AX stainless steel
KX stainless steel
Type rating to 508A
Type 1
Type 3R
Type 4
Type 4X
Type 12
Packs of
4 pc(s).
Net weight
0.4 kg
Gross weight
0.428 kg
Customs tariff number
83025000
EAN
4028177938151
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Wall mounting bracket, for AX and KX, stainless steel 1.4404, wall distance: 20 mm
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Load brochure