Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.
- Article number:
- SZ 2436800
- Product description
- Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.
- Benefits
- Exceptional bonding
- Active protection from corrosion
- Very high filling force
- Colour
- Dark grey
- Contents
- 12 ml
- Delivery form
- Paint pen
- Packs of
- 1 pc(s).
- Net weight
- 0.033 kg
- Gross weight
- 0.034 kg
- Customs tariff number
- 32129000
- EAN
- 4028177701984
- ETIM 9
- EC001899
- ETIM 8
- EC001899
- ECLASS 8.0
- 27409253
- Product description
- SZ Corrosion protection primer, color pen, 12 ml, Colour: Dark grey