Storage box

Article number: SZ 2446000

Holds up to 10 CDs/DVDs securely.

Article number:
SZ 2446000
Product description
For fixing to all flat, clean surfaces with double-sided adhesive tape. Secure storage of CDs/DVDs, small parts such as fuses etc. Capacity max. 10 CDs/DVDs.
Material
Polyamide
Colour
RAL 7035
Supply includes
CD/DVD box
Double-sided adhesive tape
Packs of
1 pc(s).
Net weight
0.25 kg
Gross weight
0.31 kg
Customs tariff number
39269097
EAN
4028177023185
ETIM 9
EC000317
ETIM 8
EC000317
ECLASS 8.0
27189267
Product description
SZ CD/DVD box