For extending the door opening angle to 180°.
- Article number:
- AX 2449010
- Product description
- For extending the door opening angle to 180°.
- Material
- Die-cast zinc
- Supply includes
- Assembly parts
Drilling template - Door opening angle
- 180°
- Suitable for door variant
- Sheet steel door
- To fit enclosure type
- AX
- AX IT
- CX one-piece console
- CX pedestal
- Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 12
- Packs of
- 3 pc(s).
- Net weight
- 0.459 kg
- Gross weight
- 0.46 kg
- Customs tariff number
- 83021000
- EAN
- 4028177925274
- ETIM 9
- EC001167
- ETIM 8
- EC001167
- ECLASS 8.0
- 27409219
- Product description
- AX 180° hinge
- Approvals
- UL + C-UL - FTTA
- Documentation
- Info sheet