- Article no.:
- SZ 2476100
- Product description
- For use in all enclosure types with Rittal-specific locks.
- Material
- Polyamide
- Colour
- RAL 7035
- To fit
- Enclosure type: AX, AX IT, prepared for a lead seal
KX E-Box
AE - Packs of
- 2 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.14 kg
- Customs tariff number
- 83016000
- EAN
- 4028177940574
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- AX Lock cover
- Documentation
- Info sheet