Interface extension with wall connection

Article number: SZ 2482220

For extending the internal enclosure interfaces – e.g. from industrial PCs and switches – up to the outside of the enclosure.

Article number:
SZ 2482220
Design
USB 2.0 wall-mounted jack type A on internal connector type A
Product description
For extending the internal enclosure interfaces – e.g. from industrial PCs and switches – up to the outside of the enclosure. The wall connection only needs the same space as a switch.
Benefits
Rapid access for maintenance work
The protection category of the enclosure is preserved
The lock nut cuts automatically into the spray-finish, thereby creating a conductive connection
Captive protective cap
Material
Enclosure: Brass
Cover: Aluminium
Seal: Polyamide
Surface finish
Enclosure: Nickel-plated
Cover: Natural anodised
Length
1 m
Dimensions
Length: 1 m
For wall thickness (max.)
1 ‐ 6 mm
IP protection category to IEC 60 529
IP67 with sealed protective cap
Packs of
1 pc(s).
Net weight
0.095 kg
Gross weight
0.107 kg
Customs tariff number
85369095
EAN
4028177516328
ETIM 9
EC001408
ETIM 8
EC001408
ECLASS 8.0
19059205
Product description
SZ Interface extension, with wallconnection, USB, L: 1000 mm
Documentation
Info sheet